PS08-G800KP-6P
19 mm, 800 kPa, 1.5 mA Excitation, 6 Pin, Analog Output, Gauge Pressure Sensor
The PS08 series is a family of piezo-based pressure sensors offering gauge pressure type and an operating pressure range from 0 kPa to 2.5 MPa. Housed in stainless steel construction with an O-ring seal, these pressure sensors are temperature compensated and feature analog outputs, 1.5 mA excitation ratings, and 6-pin terminations. With accuracy of ±0.2% and an operating temperature range from -40 to 125°C, the PS08 series is ideal for a variety of applications, including industrial, scientific, medical, white goods, and more.
Specifications
Type | Description | |
---|---|---|
Output Type | Analog |
|
Pressure Type | Gauge |
|
Operating Pressure (kPa) | 800 |
|
Operating Pressure (PSI) | 116 |
|
Output Voltage (V) | 0.09 |
|
Excitation | 1.5 |
|
Accuracy | ±0.2% |
|
Input Type | mA |
|
Termination | Pc Pins |
|
Dimensions LxWxH (mm) | 19 x 19 x 14 |
|
Dimensions LxWxH (in) | 0.75 x 0.75 x 0.55 |
|
Maximum Pressure (MPa) | 2.5 |
|
Operating Temp. (°C) | -40 ~ 125 |
|
Sensor Type | Pressure |
|
Other Resources
All Sensors Categories
Resources
Here to assist you at every stage of the design journey.