Ultrasonic Sensors

Featuring distance ratings from 0 up to 18 meters, CUI Devices’ line of ultrasonic sensors offers transmitter, receiver, and transceiver options with analog outputs. Our ultrasonic sensors are housed in compact aluminum or plastic cases featuring through hole, wire leads, or wire leads with connector mounting styles and beam angles from 7 up to 80 degrees. Frequency ratings range from 23 to 400 kHz and voltage ratings from 60 to 500 Vp-p.

Types of Ultrasonic Sensors

Filters | Reset All
Function
dropdn-arrow
Receiver
Transceiver
Transmitter
Reset
Range (m)
dropdn-arrow
0 ~ 15
0.03 ~ 0.8
0.05 ~ 1
0.1 ~ 2
0.2 ~ 12
0.2 ~ 15
0.2 ~ 18
0.25 ~ 5
0.3 ~ 6
0.3 ~ 6.5
0.4 ~ 6.5
0.5 ~ 2
0.5 ~ 15
Reset
Frequency (kHz)
dropdn-arrow
Min
Max
GO
23
25
39
40
48
58
200
300
400
Reset
Rated Voltage (Vp-p)
dropdn-arrow
Min
Max
GO
60
80
150
180
400
500
Reset
Directivity (°)
dropdn-arrow
Min
Max
GO
7
9
50
60
65
75
80
Reset
Operating Temp MIN (°C)
dropdn-arrow
≤ -40
≤ -30
≤ -20
Reset
Operating Temp MAX (°C)
dropdn-arrow
≥ 70
≥ 80
≥ 85
Reset
Case Type
dropdn-arrow
Aluminum
Plastic
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
9.8
10
11
12.5
13
14
16
16.5
17.4
18
19
24
25
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
9.8
10
11
12.5
13
14
16
16.5
17.4
18
19
24
25
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
7
9
10
11
12
14
15.2
21
Reset
IP Rating
dropdn-arrow
IP67
No IP Rating
IP68
Reset
Results 37
Show
Model Number Dimensions LxWxH (mm) Mounting Style Function Range (m) Frequency (kHz) Rated Voltage (Vp-p) Directivity (°) Case Type
18 x 18 x 12 Through Hole Transceiver 0.3 ~ 6.5 40 150 80 Aluminum
16 x 16 x 10 Through Hole Transceiver 0.3 ~ 6.5 40 150 80 Aluminum
13 x 13 x 9 Through Hole Transceiver 0.05 ~ 1 300 400 7 Aluminum
14 x 14 x 9 Wire Leads with Connector Transceiver 0.4 ~ 6.5 40 150 65 Aluminum
14 x 14 x 9 Wire Leads Transceiver 0.4 ~ 6.5 40 150 65 Aluminum
14 x 14 x 9 Through Hole Transceiver 0.4 ~ 6.5 40 150 65 Aluminum
14 x 14 x 9 Wire Leads with Connector Transceiver 0.3 ~ 6 48 150 60 Aluminum
14 x 14 x 9 Wire Leads Transceiver 0.3 ~ 6 48 150 60 Aluminum
17.4 x 17.4 x 9 Wire Leads with Connector Transceiver 0.3 ~ 6 48 150 60 Aluminum
17.4 x 17.4 x 9 Wire Leads Transceiver 0.3 ~ 6 48 150 60 Aluminum
10 x 10 x 7 Through Hole Transceiver 0.5 ~ 2 40 150 60 Aluminum
25 x 25 x 12 Wire Leads with Connector Transceiver 0.5 ~ 15 25 150 50 Aluminum
25 x 25 x 12 Wire Leads Transceiver 0.5 ~ 15 25 150 50 Aluminum
14 x 14 x 9 Wire Leads with Connector Transceiver 0.25 ~ 5 58 150 60 Aluminum
14 x 14 x 9 Wire Leads with Connector Transceiver 0.25 ~ 5 58 150 60 Aluminum
19 x 19 x 11 Through Hole Transceiver 0.1 ~ 2 200 500 9 Aluminum
11 x 11 x 11 Through Hole Transceiver 0.03 ~ 0.8 400 400 7 Aluminum
10 x 10 x 7 Through Hole Transceiver 0.05 ~ 1 300 400 7 Aluminum
24 x 24 x 14 Through Hole Transmitter 0 ~ 15 25 60 60 Aluminum
24 x 24 x 14 Through Hole Transmitter 0 ~ 15 40 60 60 Aluminum
16.5 x 16.5 x 21 Through Hole Transceiver 0.2 ~ 18 39 150 80 Plastic
16.5 x 16.5 x 21 Through Hole Receiver 0.2 ~ 18 39 150 80 Plastic
16.5 x 16.5 x 12 Through Hole Transmitter 0.2 ~ 18 40 150 80 Plastic
16 x 16 x 12 Through Hole Transmitter 0.2 ~ 12 25 180 80 Plastic
9.8 x 9.8 x 7 Through Hole Receiver 0.2 ~ 15 39 80 80 Plastic
Results 37
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.