Home
/
All Products
/
Thermal Management
/
Peltier Devices
/
Multi-Stage Peltier Modules
Multi-Stage Peltier Modules
With two modules stacked for improved heat pumping capabilities, CUI Devices’ multi-stage Peltier modules are able to achieve higher temperature deltas up to 105°C, while retaining the solid-state benefits of single-stage thermoelectric coolers. Our multi-stage Peltier modules feature current ratings from 2.8 to 8.5 A and range in size from 26.25 to 41.25 mm.
Imax (A)
Min
Max
GO
2.8
3.6
3.9
5
6
6.8
8.5
Reset
Vmax (V)
Min
Max
GO
12.8
14.2
15.7
16
16.1
16.7
Reset
Qmax (Th=27°C) (W)
Min
Max
GO
8.7
18
21
23
32
40
51.6
Reset
Qmax (Th=50°C) (W)
Min
Max
GO
9.6
19.8
23
25
35
45
58
Reset
ΔTmax (Th=27°C)
82
85
95
Reset
ΔTmax (Th=50°C)
92
95
105
Reset
Width (mm)
30
40
45
50
Reset
Height (mm)
Min
Max
GO
6.65
6.7
7.05
7.2
7.4
7.5
Reset
Length (mm)
26.25
30
31.25
40
41.25
Reset
Featured Products
Featured Content
Resources
Here to assist you at every stage of the design journey.