PS05-A16MP-5W
19 mm, 1.5 mA Excitation, 1.6 MPa, 5 Wires, Analog Output, Absolute Pressure Sensor
The PS05 series is a family of piezo-based pressure sensors offering absolute or sealed gauge pressure types and an operating pressure range from 0 kPa to 100 MPa. Housed in stainless steel construction with an O-ring seal, these pressure sensors are temperature compensated and feature analog outputs, 1.5 mA excitation ratings, and 5-wire terminations. With accuracy of ±0.2% and an operating temperature range from -40 to 125°C, the PS05 series is ideal for a variety of applications, including industrial, scientific, medical, white goods, and more.
Specifications
Type | Description | |
---|---|---|
Output Type | Analog |
|
Pressure Type | Absolute |
|
Operating Pressure (kPa) | 1600 |
|
Operating Pressure (PSI) | 232 |
|
Output Voltage (V) | 0.09 |
|
Excitation | 1.5 |
|
Accuracy | ±0.2% |
|
Input Type | mA |
|
Termination | Wire Leads |
|
Dimensions LxWxH (mm) | 19 x 19 x 14 |
|
Dimensions LxWxH (in) | 0.75 x 0.75 x 0.55 |
|
Maximum Pressure (MPa) | 100 |
|
Operating Temp. (°C) | -40 ~ 125 |
|
Sensor Type | Pressure |
|
Other Resources
All Sensors Categories
Resources
Here to assist you at every stage of the design journey.