Home
/
All Products
/
Interconnect
/
Connectors
/
Memory Card Connectors
Memory Card Connectors
CUI Devices’ line of memory card connectors offers a variety of SD and microSD card connectors as well as SIM, micro-SIM, nano-SIM, and smart card connector types. Our memory connector models feature push in/pull out, push in/auto eject out, and hinged insertion styles and ultra-compact profiles as low as 0.7 mm. Housed in surface mount packages with gold plated contacts, these memory card connectors carry position options from 6 up to 21 and high reliability ratings up to 10,000 mating cycles.
Types of Memory Card Connectors
Connector Type
Connector
Connector and Ejector
Reset
Compatible Card
Micro SD Card
Micro SIM Card
Nano SIM Card
SD 4.0 Card
SD 4.0 Card, SD 7.0 Card
SD Card
SIM Card
Smart Card
Reset
Removal Method
Hinged
Push In, Auto Eject Out
Push In, Pull Out
Reset
Number of Positions
Min
Max
GO
6
7
8
9
10
11
19
21
Reset
Height Above Board (mm)
Min
Max
GO
0.7
0.95
1.13
1.25
1.29
1.35
1.37
1.38
1.4
1.42
1.43
1.44
1.45
1.5
1.54
1.56
1.67
1.7
1.75
1.8
1.85
1.88
1.9
1.95
2
2.23
2.25
2.3
2.5
2.8
2.83
2.95
3
3.13
3.45
3.7
3.9
Reset
Card Detect Switch
No
Yes
Reset
Contact Finish Thickness
15 µin
2 µin
3 µin
30 µin
Gold Flash
Reset
Resources
Here to assist you at every stage of the design journey.