Home
/
All Products
/
Sensors
/
Pressure Sensors
Pressure Sensors
CUI Devices’ pressure sensors based on piezo technology offer absolute, gauge, and sealed gauge pressure types and pressure ranges from 0 kPa up to 100 MPa. Our pressure sensors are temperature compensated and housed in stainless steel construction with an O-ring seal. Featuring analog or digital I2C outputs, our pressure sensors carry excitation ratings of 3.3 V, 5 V, 10 V, or 1.5 mA and 3-wire, 4-wire, 5-wire, or 6-pin terminations.
Pressure Type
Absolute
Gauge
Sealed Gauge
Reset
Output Type
Analog
Digital I²C
Reset
Operating Pressure (kPa)
Min
Max
GO
10
20
35
70
100
160
250
400
600
800
1000
1600
2500
4000
6000
10000
16000
25000
40000
60000
100000
Reset
Operating Pressure (PSI)
Min
Max
GO
1
3
5
10
15
23
36
58
87
116
145
232
363
580
870
1450
2320
3625
5800
8700
14500
Reset
Output Voltage (V)
0.09
0.5~4.5
0.1
0.9
3.3
Reset
Excitation
1.5
3.3
5
10
Reset
Input Type
mA
V
Reset
Featured Products
Resources
Here to assist you at every stage of the design journey.