Waterproof Audio Jacks
IP67 Rated Stereo Connectors
3.5 mm Audio Jack Connectors Resist Moisture and Contaminants
Conforming to the 3.5 mm audio standard, CUI Devices' waterproof audio jack connectors carry Ingress Protection (IP) ratings of IP67 to deal with the harsh conditions found in industrial and outdoor applications. The models are available in surface mount, mid mount SMT, and through hole mounting styles with 12 Vdc rated operation, 1 A current ratings, and profiles as low as 5.3 mm. Certain models also feature reflow solder compatibility and a mounting tab for more secure mounting.
Highlights
- IP67 ratings
- Profiles as low as 5.3 mm
- SMT, mid mount SMT, and through hole mounting options
- 12 Vdc voltage ratings
- 4 conductors
SJ-3551B-MSMT-TR-67
3.5 mm, Stereo, Right Angle, Mid Mount (SMT), 4 Conductors, 1 Internal Switch, Audio Jack Connector, IP67 |
SJ-3552B-MSMT-TR-67
3.5 mm, Stereo, Right Angle, Mid Mount (SMT), 4 Conductors, 1 Internal Switch, Audio Jack Connector, IP67 |
SJ-3553A-SMT-TR-67
3.5 mm, Stereo, Right Angle, Surface Mount (SMT), 4 Conductors, 0 Internal Switches, Audio Jack Connector, IP67 |
SJ-3541AS-SMT-TR-67
3.5 mm, Stereo, Right Angle, Surface Mount (SMT), 4 Conductors, 0 Internal Switches, Audio Jack Connector, IP67 |
SJ-3542AS-SMT-TR-67
3.5 mm, Stereo, Right Angle, Surface Mount (SMT), 4 Conductors, 0 Internal Switches, Audio Jack Connector, IP67 |
SJ-3554A-SMT-TR-67
3.5 mm, Stereo, Right Angle, Surface Mount (SMT), 4 Conductors, 0 Internal Switches, Audio Jack Connector, IP67 |