Features
80 x 80 mm frame |
Multiple speed options for different cooling needs |
Dual ball bearing construction |
Tachometer signal available |
Specifications
Type | Description | |
---|---|---|
Bearing Type | Ball |
|
Dimensions LxWxH (mm) | 80 x 80 x 20 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
Air Flow (CFM) | 24.52 |
|
Max Input Current (mA) | 90 |
|
Noise (dBA) | 34 |
|
PWM Control Signal | No |
|
Rated Speed (RPM) | 3500 |
|
Rated Voltage (Vdc) | 24 |
|
Rotation Detector | No |
|
Static Pressure (inH2O) | 0.14 |
|
Tachometer Signal | No |
|
All Dc Fans Categories
Accessories
Resources
Here to assist you at every stage of the design journey.