CFM-7015C-250-406
24 V, 0.17 A, 70 x 70 x 15 mm, omniCOOL™ Dc Axial Fan
Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, this axial fan bridges the cost-performance gap between conventional sleeve and ball bearing fan designs.
Specifications
Type | Description | |
---|---|---|
Bearing Type | omniCOOL™ |
|
Air Flow (CFM) | 32.1 |
|
Rated Speed (RPM) | 5000 |
|
Static Pressure (inH2O) | 0.22 |
|
Noise (dBA) | 40.6 |
|
Rated Voltage (Vdc) | 24 |
|
Max Input Current (mA) | 170 |
|
Tachometer Signal | No |
|
Rotation Detector | No |
|
PWM Control Signal | No |
|
Dimensions LxWxH (mm) | 70 x 70 x 15 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
All Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.