PTN15-E10HC10
15 mm, 10 kΩ Reverse Logarithmic, Horizontal, Linear, Hexagonal Shaftless Trimmer Potentiometer
Specifications
Type | Description | |
---|---|---|
Potentiometer Type | Trimmer |
|
Size (mm) | 15 |
|
Termination | Straight Pc Pins |
|
Taper | Reverse Logarithmic |
|
Orientation | Horizontal |
|
Resistance (kΩ) | 10 |
|
Resistance Ω | 10 |
|
Resistance Tolerance (%) | 10 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
Bushing | No Bushing |
|
Detent | No Detent |
|
Mounting Type | Through Hole |
|
Power (W) | 0.15 |
|
Rotation (°) | 265 |
|
Rotor | Hexagonal |
|
Shaft Style | Shaftless |
|
Series | PTN15 |
|
Other Resources
All Potentiometers Categories
Resources
Here to assist you at every stage of the design journey.