PP-063045-OM

PP-063045-OM
PP-063045-OM Alternate View

PP-063045-OM

2.9 x 4.5 mm, Overmold, DC Power Plug Connector

Datasheet

Specifications

Type Description
Select
Connector Type Plug
Inner Diameter (mm) 2.9
Outer Diameter (mm) 4.5
Insertion Depth/Length (mm) 12.1
Mounting Style Cable - Overmold
Orientation Vertical
Voltage Rating (Vdc) 20
Current Rating (A) 6.5
Number of Conductors 3
Internal Switch(es) 0
Shielding No

Technical Docs

Datasheet 3D Model

Other Resources

Connector Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Power Connectors Categories