CDM1225-05A-MW-R9-050-67
5 Pins, Panel Mount, Wire Leads, Rear Fastened PG9, A-Coding, Screw Copper Alloy, IP67, M12 Male Circular Connector Jack
Specifications
Type | Description | |
---|---|---|
Connector Type | Jack |
|
Connector Size | M12 |
|
Connector Style | Male |
|
Termination | Wire Leads |
|
Number of Positions | 5 |
|
Voltage Rating (Vac) | 60 |
|
Current Rating (A) | 4 |
|
IP Rating | IP67 |
|
Mounting Thread Size | PG9 |
|
Coding | A - 1 Gbit Ethernet |
|
Color | Silver |
|
Contact Finish | Gold Plated |
|
Fastening Type | Threaded Rear |
|
Mounting Style | Panel Mount |
|
Operating Temp Range (°C) | -25 ~ 80 |
|
Shell Finish | Brass with Nickel Plating |
|
Shell Size (mm) | 12 |
|
Shielding | No |
|
Wire Gauge (AWG) | 22 |
|
Other Resources
Connector Mating GuideAll Connectors Categories
Resources
Here to assist you at every stage of the design journey.