PJ-030DH-SMT-TR

PJ-030DH-SMT-TR

1.3 x 4.2 mm, 3.5 A, Horizontal, Surface Mount (SMT), Shielded, Dc Power Jack Connector

Datasheet

Specifications

Type Description
Select
Connector Type Jack
Inner Diameter (mm) 1.3
Outer Diameter (mm) 4.2
Insertion Depth/Length (mm) 6.5
Mounting Style Surface Mount
Orientation Horizontal
Voltage Rating (Vdc) 24
Current Rating (A) 3.5
Number of Conductors 2
Internal Switch(es) 1
Dimensions LxWxH (mm) 11.6 x 5.5 x 7.5
Shielding Yes

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Power Connectors Categories