PJ-014DH-SMT

PJ-014DH-SMT
PJ-014DH-SMT Alternate View
PJ-014DH-SMT Alternate View

PJ-014DH-SMT-TR

1.3 x 3.9 mm, 3.5 A, Horizontal, Surface Mount (SMT), Dc Power Jack Connector

Datasheet

Specifications

Type Description
Select
Connector Type Jack
Inner Diameter (mm) 1.3
Outer Diameter (mm) 3.9
Insertion Depth/Length (mm) 5.9
Mounting Style Surface Mount
Orientation Horizontal
Voltage Rating (Vdc) 24
Current Rating (A) 3.5
Number of Conductors 2
Internal Switch(es) 1
Shielding No
Dimensions LxWxH (mm) 9.3 x 7.3 x 5.3

Other Resources

Connector Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Power Connectors Categories