CPS-5447-6125PM
54 mm, 24 Vdc, 100 dB, Panel Mount Bracket, Driving Circuit, Six Tone, Piezo Siren
Specifications
Type | Description | |
---|---|---|
Driving Circuit | Yes |
|
Technology | Piezo |
|
Rated Voltage | 24 |
|
Input Type | Vdc |
|
Sound Pressure (dB) | 100 |
|
Mounting Style | Wire Leads |
|
Curr. Consumption (mA) | 350 |
|
Operating Temp Range (°C) | -40 ~ 80 |
|
Shape | Round |
|
Washable | No |
|
Dimensions LxWxH (mm) | 54 x 54 x 47.6 |
|
Dimensions LxWxH (in) | 2.13 x 2.13 x 1.87 |
|
Technical Docs
DatasheetAll Buzzers Categories
Resources
Here to assist you at every stage of the design journey.