CPS-5447-1105PM

CPS-5447-1105PM
CPS-5447-1105PM Alternate View

CPS-5447-1105PM

54 mm, 12 Vdc, 103 dB, Panel Mount Bracket, Driving Circuit, One Tone, Piezo Siren

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Technology Piezo
Rated Voltage 12
Input Type Vdc
Sound Pressure (dB) 103
Mounting Style Wire Leads
Curr. Consumption (mA) 350
Operating Temp Range (°C) -40 ~ 80
Shape Round
Washable No
Dimensions LxWxH (mm) 54 x 54 x 47.6
Dimensions LxWxH (in) 2.13 x 2.13 x 1.87

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories