CPS-4059-6105PM

CPS-4059-6105PM
CPS-4059-6105PM Alternate View

CPS-4059-6105PM

45 mm, 24 Vdc, 100 dB, Panel Mount Bracket, Driving Circuit, Six Tone, Piezo Siren

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Technology Piezo
Rated Voltage 24
Input Type Vdc
Sound Pressure (dB) 100
Mounting Style Wire Leads
Curr. Consumption (mA) 200
Operating Temp Range (°C) -20 ~ 85
Shape Rectangular
Washable No
Dimensions LxWxH (mm) 45 x 40 x 58
Dimensions LxWxH (in) 1.77 x 1.57 x 2.28

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories