CMT-2412-95T

CMT-2412-95T
CMT-2412-95T Alternate View

CMT-2412-95T

24 mm, 12 Vo-p, 95 dB, Through Hole, Magnetic Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 12
Input Type Vo-p
Sound Pressure (dB) 95
Mounting Style Through Hole
Curr. Consumption (mA) 60
Operating Temp Range (°C) -40 ~ 85
Shape Round
Washable Yes
Dimensions LxWxH (mm) 24 x 24 x 12.5
Dimensions LxWxH (in) 0.94 x 0.94 x 0.49

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories