CLI-3623G-95T
36.5 mm, 12 Vdc, 95 dB, Panel Mount, Green Illuminated Audio Indicator Buzzer
Specifications
Type | Description | |
---|---|---|
Driving Circuit | Yes |
|
Rated Voltage | 12 |
|
Input Type | Vdc |
|
Sound Pressure (dB) | 95 |
|
Mounting Style | Panel Mount |
|
Curr. Consumption (mA) | 18 |
|
Rated Frequency (Hz) | 3500 |
|
Operating Temp Range (°C) | -20 ~ 70 |
|
Shape | Round |
|
Illumination Color | Green |
|
Washable | No |
|
Dimensions LxWxH (mm) | 36.5 x 36.5 x 23.5 |
|
Dimensions LxWxH (in) | 1.44 x 1.44 x 0.93 |
|
Technical Docs
DatasheetAll Buzzers Categories
Resources
Here to assist you at every stage of the design journey.