CBM-9330C-140-507
12 V, 620 mA, 93 x 93 x 30 mm, omniCOOL™, Dc Centrifugal Blower
Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, this centrifugal blower bridges the cost-performance gap between conventional sleeve and ball bearing fan designs.
Specifications
Type | Description | |
---|---|---|
Bearing Type | omniCOOL™ |
|
Air Flow (CFM) | 21.37 |
|
Rated Speed (RPM) | 3500 |
|
Static Pressure (inH2O) | 1.29 |
|
Noise (dBA) | 47.8 |
|
Rated Voltage (Vdc) | 12 |
|
Max Input Current (mA) | 620 |
|
Tachometer Signal | No |
|
Rotation Detector | No |
|
PWM Control Signal | No |
|
Dimensions LxWxH (mm) | 93 x 93 x 30 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
Technical Docs
DatasheetAll Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.