Thermal Accessories

CUI Devices’ line of thermal accessories features a range of fan guards, fan filters, heat sink clips, and thermal pads specifically designed to enhance the performance and reliability of our wide range of dc fans, heat sinks, and Peltier devices.

Types of Thermal Accessories

Filters | Reset All
Associated Fan Size (mm)
dropdn-arrow
Min
Max
GO
35
40
50
60
70
80
92
120
Reset
Thermal Conductivity (W/m*K)
dropdn-arrow
Min
Max
GO
1
1.5
2
2.5
3
3.5
5
6
Reset
Material
dropdn-arrow
CRS
Non-Silicone Elastomer
PA707
Silicone Elastomer
SK7
Steel Wire
SUS 301
Reset
Pitch (mm)
dropdn-arrow
Min
Max
GO
29
32
32.5
40
50
50.5
60
61.5
71
71.5
82.5
104.5
105
Reset
Color
dropdn-arrow
Blue
Dark Grey
Grey
White
Reset
Dimensions LxWxH (mm)
dropdn-arrow
No Values Available
Reset
Results 160
Show
Model Number Associated Fan Size (mm) Thermal Conductivity (W/m*K) Material Pitch (mm) Color Dimensions LxWxH (mm) Material Finish
-- -- SK7 -- -- 6 x 31 x 5.4 --
-- -- CRS -- -- 5.6 x 28.8 x 7.5 --
-- -- SUS 301 -- -- 5.6 x 20.2 x 5.8 --
-- -- SUS 301 -- -- 16.45 x 10 x 8.5 --
-- -- SUS 301 -- -- 16.45 x 15 x 8.5 --
-- -- SUS 301 -- -- 6.5 x 27.44 x 12.38 --
-- -- SUS 301 -- -- 3.18 x 19.7 x 11.7 --
-- -- SUS 301 -- -- 4 x 37.1 x 7.2 --
-- -- SUS 301 -- -- 6.5 x 37.3 x 8.5 --
-- -- SUS 301 -- -- 6.5 x 26 x 8 --
-- -- SUS 301 -- -- 6.5 x 43.43 x 16.3 --
120 -- Steel Wire 105 -- 120 x 120 x 5.5 Nickel Chrome
92 -- Steel Wire 82.5 -- 92 x 92 x 5 Nickel Chrome
80 -- Steel Wire 71.5 -- 80 x 80 x 5 Nickel Chrome
70 -- Steel Wire 61.5 -- 70 x 70 x 5 Nickel Chrome
70 -- Steel Wire 60 -- 70 x 70 x 5 Nickel Chrome
60 -- Steel Wire 50 -- 60 x 60 x 4.8 Nickel Chrome
50 -- Steel Wire 40 -- 50 x 50 x 5 Nickel Chrome
40 -- Steel Wire 32 -- 40 x 40 x 5 Nickel Chrome
35 -- Steel Wire 29 -- 35 x 35 x 4 Nickel Chrome
120 -- PA707 104.5 -- 125 x 125 x 6.8 --
120 -- PA707 105 -- 125 x 125 x 10 --
92 -- PA707 82.5 -- 97 x 97 x 6.5 --
92 -- PA707 82.5 -- 97 x 97 x 10 --
80 -- PA707 71.5 -- 84.5 x 84.5 x 6.4 --
Results 160
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.