CBM-7530CF-230-404-20
24 V, 0.14 A, 75.7 x 75.7 x 30 mm, Tachometer Signal, omniCOOL™ Dc Centrifugal Blower
Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, this centrifugal blower bridges the cost-performance gap between conventional sleeve and ball bearing fan designs.
Specifications
Type | Description | |
---|---|---|
Bearing Type | omniCOOL™ |
|
Air Flow (CFM) | 10.14 |
|
Rated Speed (RPM) | 3000 |
|
Static Pressure (inH2O) | 0.33 |
|
Noise (dBA) | 40.4 |
|
Rated Voltage (Vdc) | 24 |
|
Max Input Current (mA) | 140 |
|
Tachometer Signal | Yes |
|
Rotation Detector | No |
|
PWM Control Signal | No |
|
Dimensions LxWxH (mm) | 75.7 x 75.7 x 30 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
All Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.