Home
/
All Products
/
Interconnect
/
Connectors
/
Audio Connectors
Audio Connectors
Available in 2.5 mm, 3.5 mm, and 6.35 mm audio standard versions, CUI Devices’ line of audio connectors offers jacks, plugs, receptacles, and inline adapters with profiles as low as 2.9 mm and widths as small as 4.5 mm. Featuring a variety of mounting styles, our audio connectors carry internal switches of 0, 1, 2 and 3 as well as SPDT, DPDT, and normally open options. Shielding and color insulator options are also available.
Types of Audio Connectors
Connector Type
Adapter
Jack
Plug
Receptacle
Reset
Audio Standard (mm)
2.5
3.5
6.35
Reset
Mounting Style
Cable - Modular
Cable - Overmold
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Reset
Number of Conductors
2
3
4
5
6
Reset
Orientation
Horizontal
Vertical
Reset
Shielding
No
Yes
Reset
Internal Switch(es)
0
DPDT
0
Normally Open
SPDT
1
2
3
Reset
Number of Ports
1
2
Reset
Length (mm)
Min
Max
GO
10.6
10.8
11
11.1
11.5
11.6
11.7
12
12.5
13
13.5
13.6
13.8
14
14.1
14.2
14.3
14.5
14.6
14.7
14.8
15
15.55
15.8
16.2
16.8
17
17.5
18
18.5
19
19.5
19.8
20
20.5
20.6
20.8
21.3
23.3
24
24.4
24.7
25.8
26.6
28.3
29.3
33.2
33.3
33.8
34
34.5
35.5
37
38
40.5
40.9
41
45.1
45.6
45.8
46
46.5
52
52.5
57
59
59.5
60
60.4
60.5
64
71
75
88
Reset
Width (mm)
Min
Max
GO
4.5
5
5.1
5.2
5.3
5.6
5.8
6
6.2
6.3
6.7
7
7.1
7.2
7.4
7.5
7.75
7.8
8
8.2
8.3
8.4
8.5
8.8
9
9.08
9.1
9.5
9.6
9.7
10
10.2
10.4
10.8
11
11.3
11.5
12
12.2
12.5
12.8
13
13.5
13.8
14
15
15.8
16.8
18
20
26.1
Reset
Height (mm)
Min
Max
GO
3
3.1
3.5
3.8
4
4.05
4.1
4.3
4.5
4.6
4.81
5
5.1
5.3
5.4
5.48
5.6
5.65
6
6.1
7.3
8
9.1
9.5
10
11
11.3
12
12.3
12.5
12.7
15.5
15.6
15.8
17
Reset
Color
Black
Blue
Green
Pink
White
Reset
IP Rating
IP67
No IP Rating
Reset
Featured Products
Featured Content
Resources
Here to assist you at every stage of the design journey.