Home
/
All Products
/
Interconnect
/
Connectors
/
Dc Power Connectors
/
Receptacles
Dc Power Receptacles
CUI Devices’ dc power receptacles feature modular or overmold cable versions with inner pin diameters from 1 to 2.5 mm, current ratings from 4 to 8 A, and voltage ratings of 20 or 24 Vdc.
Inner Diameter (mm)
Min
Max
GO
1
1.3
1.6
2
2.1
2.35
2.5
Reset
Outer Diameter (mm)
3.6
5.5
5.7
Reset
Insertion Depth/Length (mm)
9.3
9.5
10
11.5
Reset
Mounting Style
Cable - Modular
Cable - Overmold
Reset
Current Rating (A)
4
5
7
8
Reset
Voltage Rating (Vdc)
20
24
Reset
Length (mm)
16.5
17.4
34
41
Reset
Width (mm)
6
8
10
Reset
Height (mm)
6
8
10
Reset
Resources
Here to assist you at every stage of the design journey.