CP90H Series

CP902015343H

20 x 15 x 3.43 mm, 9.0 A Input with Leads, Peltier (TEC) Module

The CP90H series is a family of 9.0 A high performance Peltier modules featuring low profiles and high temperature deltas up to 77°C. These thermoelectric modules are ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. Select models also integrate CUI Devices’ innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.

Datasheet

Features

Enhanced reliability for high thermal cycling
Superior thermal performance
Silicon sealed
Wide ΔTmax
Low profile
Precise temperature control
Solid state construction
arcTEC™ structure on select models

Specifications

Type Description
Select
Resistance (Ohms ± 10%) 0.3
Imax (A) 9
Vmax (V) 3.6
Qmax (Th=27°C) (W) 19.2
Qmax (Th=50°C) (W) 22.2
ΔTmax (Th=27°C) 68
ΔTmax (Th=50°C) 75
Dimensions LxWxH (mm) 20 x 15 x 3.43

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Peltier Devices Categories