CP110 Series

CP1130325

30 x 30 x 3.25 mm, 11.0 A Input with Leads, Peltier (TEC) Module

The CP110 series is a family of 11 A high performance Peltier modules featuring low profiles and high temperature deltas up to 77°C. These thermoelectric modules are ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. The models also integrate CUI Devices’ innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.

Datasheet

Features

arcTEC™ structure
Enhanced reliability for high thermal cycling
Superior thermal performance
Silicon sealed
Wide ΔTmax
Precise temperature control
Solid state construction

Specifications

Type Description
Select
Resistance (Ohms ± 10%) 0.9
Imax (A) 11
Vmax (V) 11.8
Qmax (Th=27°C) (W) 74.7
Qmax (Th=50°C) (W) 82
ΔTmax (Th=27°C) 68
ΔTmax (Th=50°C) 75
Dimensions LxWxH (mm) 30 x 30 x 3.25

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Peltier Devices Categories