CP40236
20 x 20 x 3.6 mm, 4.0 A Input with Leads, Peltier (TEC) Module
The CP40 series is a family of 4.0 A Peltier modules featuring a low profile and high temperature delta up to 77°C. These thermoelectric modules are ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. Larger models integrate CUI Devices’ innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.
Features
Enhanced reliability for high thermal cycling |
Superior thermal performance |
Silicon sealed |
Wide ΔTmax |
Precise temperature control |
Solid state construction |
arcTEC™ structure on select models |
All Peltier Devices Categories
Resources
Here to assist you at every stage of the design journey.