HSB37-404023

HSB37-404023
HSB37-404023 Alternate View

HSB37-404023

40 x 40 mm, BGA Heat Sink, Aluminum, PCB

Datasheet

Specifications

Type Description
Select
Package Cooled Not Applicable
Mounting Style PCB
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 6.43
Thermal Resistance @ 1 W, nat conv (°C/W) 7.8
Thermal Resistance @ 1 W, 200 LFM (°C/W) 2.1
Thermal Resistance @ 1 W, 400 LFM (°C/W) 1.4
Power Dissipation @ 75°C ΔT, nat conv (W) 11.66
Material AL6063-T5
Material Finish Black Anodized
Dimensions LxWxH (mm) 40 x 40 x 23
Dimensions LxWxH (in) 1.58 x 1.58 x 0.91
Thermal Pad No

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Heat Sinks Categories