HSB34-282811

HSB34-282811
HSB34-282811 Alternate View

HSB34-282811

27.9 x 27.9 mm, BGA Heat Sink, Aluminum, PCB

Datasheet

Specifications

Type Description
Select
Package Cooled Not Applicable
Mounting Style PCB
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 15.05
Thermal Resistance @ 1 W, nat conv (°C/W) 17.9
Thermal Resistance @ 1 W, 200 LFM (°C/W) 5.1
Thermal Resistance @ 1 W, 400 LFM (°C/W) 3.3
Power Dissipation @ 75°C ΔT, nat conv (W) 4.98
Material AL6063-T5
Material Finish Black Anodized
Dimensions LxWxH (mm) 27.9 x 27.9 x 11.2
Dimensions LxWxH (in) 1.1 x 1.1 x 0.441
Thermal Pad No

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Heat Sinks Categories