CFM-8020CF-135-346-20
12 V, 0.15 A, 80 x 80 x 20 mm, Dc Fan, Tachometer Signal
The CFM-80CF series is a family of 80 x 80 mm dc axial fans featuring airflows up to 44.14 CFM and rated speeds from 2000 to 4500 RPM. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.
Short Lead Time
Features
omniCOOL™ bearing system |
80 x 80 mm frame |
Multiple speed options for different cooling needs |
Tachometer signal available |
Specifications
Type | Description | |
---|---|---|
Bearing Type | omniCOOL™ |
|
Dimensions LxWxH (mm) | 80 x 80 x 20 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
Air Flow (CFM) | 34.33 |
|
Max Input Current (mA) | 150 |
|
Noise (dBA) | 34.7 |
|
PWM Control Signal | No |
|
Rated Speed (RPM) | 3500 |
|
Rated Voltage (Vdc) | 12 |
|
Rotation Detector | No |
|
Static Pressure (inH2O) | 0.14 |
|
Tachometer Signal | Yes |
|
All Dc Fans Categories
Accessories
Resources
Here to assist you at every stage of the design journey.