CUSA-TR80-15-2000-TH

CUSA-TR80-15-2000-TH
CUSA-TR80-15-2000-TH Alternate View
CUSA-TR80-15-2000-TH Alternate View

CUSA-TR80-15-2000-TH

9.8 mm, 80 Vp-p, 80° Directivity, 0.2~15 m Range, 39 kHz, Through Hole, Ultrasonic Transceiver Sensor

Combining the transmit and receive functions into a single package, the CUSA-TR80-15-2000-TH is an analog ultrasonic transceiver featuring a distance range from 0.2 to 15 meters and a beam angle of 80°. Housed in an aluminum case and through hole package, this ultrasonic transceiver further carries a 39 kHz rated frequency and an operating temperature range from -20 to 80°C.

Datasheet

Specifications

Type Description
Select
Mounting Style Through Hole
Technology Analog
Function Transceiver
Range (m) 0.2 ~ 15
Frequency (kHz) 39
Rated Voltage (Vp-p) 80
Directivity (°) 80
Operating Temp Range (°C) -20 ~ 80
Case Type Aluminum
Enclosed No
Dimensions LxWxH (mm) 9.8 x 9.8 x 14
Dimensions LxWxH (in) 0.38 x 0.38 x 0.55

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Ultrasonic Sensors Categories