CUSA-TR50-150-2500-WC68

CUSA-TR50-150-2500-WC68
CUSA-TR50-150-2500-WC68 Alternate View

CUSA-TR50-150-2500-WC68

25 mm, 150 Vp-p, 50° Directivity, 0.5~15 m Range, 25 kHz, Wire Leads w/ Connector, IP68, Ultrasonic Transceiver Sensor

Datasheet

Specifications

Type Description
Select
Dimensions LxWxH (in) 0.98 x 0.98 x 0.47
Dimensions LxWxH (mm) 25 x 25 x 12
Mounting Style Wire Leads with Connector
Technology Analog
Function Transceiver
Range (m) 0.5 ~ 15
Frequency (kHz) 25
Rated Voltage (Vp-p) 150
Directivity (°) 50
Operating Temp Range (°C) -40 ~ 80
Case Type Aluminum
Enclosed Yes
IP Rating IP68

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Ultrasonic Sensors Categories