CSXX120B Series

CSXX120B Series
CSXX120B Series Alternate View

CS20120B

15 mm, ±12 Vcc, Bipolar, Through Hole, ±20 Rated Current, -40~40 Linearity Range, Open Loop Current Sensor

Datasheet

Specifications

Type Description
Select
Polarization Bipolar
Rated Current (A) ±20
Linearity Range (A) -40~40
Supply Voltage (V) ±12
Accuracy ±2.4%
Output Voltage @ +Rated Current (V) 4
Output Voltage @ -Rated Current (V) -4
Response Time (µs) 3
Current Supply Max (mA) 25
Frequency (kHz) 0~40
Number of Channels Single
Dimensions LxWxH (mm) 15 x 15 x 20
Dimensions LxWxH (in) 0.59 x 0.59 x 0.79
Mounting Style Through Hole
Operating Temp Range (°C) -10 ~ 75

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Sensors Categories