AMT232B-V
Straight (Radial) Orientation, 14-bit Absolute Resolution
The AMT23-V all-in-one incremental encoder kit offers 18 configurations in one package. The kit includes 9 sleeve options ranging from 2 mm to 8 mm, two simple mounting tools, and two baseplates with multiple pre-drilled mounting hole patters to mate with a wide range of motors. Coupled with the ability to set zero position via SSI command or CUI Devices’ AMT Viewpoint GUI, the AMT23-V kit provides engineers with a flexible platform in the development process and purchasing managers the ability to greatly reduce SKU count in production.
Features
12-bit absolute (4096) position or 14-bit absolute (16384) position |
Resilient to dust, dirt and oil |
High accuracy |
Low current draw |
-40 to +105°C temperature range |
18 encoders in one package |
9 different shaft sizes from 2 mm to 8 mm |
Multiple mounting options |
Simple assembly |
Technical Docs
DatasheetAccessories
Resources
Here to assist you at every stage of the design journey.