UJ20-C-V-SMT-TR-68
Type C, USB 2.0, 480 Mbps, 20 Vdc, 5 A, Vertical, 1 µin Plating Thickness, Surfacce Mount, Black Insulator, IP68, USB Receptacle
Carrying an IP68 rating, the UJ20-C-V-SMT-TR-68 is a USB Type C receptacle conforming to the USB 2.0 standard. This USB Type C connector is housed in a vertical, surface mount package and offers a 5 A current rating and 20 Vdc voltage rating. Shop more USB C receptacles.
Specifications
Type | Description | |
---|---|---|
Connector Type | Receptacle |
|
USB Type | Type C |
|
USB Standard | USB 2.0 |
|
Data Transfer Speed | 480 Mbps |
|
Mounting Style | Surface Mount |
|
Orientation | Vertical |
|
Voltage Rating | 20 |
|
Input Type | Vdc |
|
Current Rating (A) | 5 |
|
Contact Plating Thickness | 1 µin (min) |
|
Color Insulator | Black |
|
IP Rating | IP68 |
|
Other Resources
All Connectors Categories
Resources
Here to assist you at every stage of the design journey.