CDM512-03A-FW-R505-050-67
3 Pins, PCB Panel Mount, Pc Pins, Rear Fastened M5 x 0.5, A-Coding, Screw Copper Alloy, IP67, Wire Length 0.5M, M5 Female Circular Connector Jack
Specifications
Type | Description | |
---|---|---|
Connector Type | Jack |
|
Connector Size | M5 |
|
Connector Style | Female |
|
Termination | Pc Pins |
|
Current Rating (A) | 1 |
|
Coding | A - 1 Gbit Ethernet |
|
Number of Positions | 3 |
|
Pin Size (mm) | 0.5 |
|
IP Rating | IP67 |
|
Mounting Thread Size | M5 x 0.5 |
|
Color | Silver |
|
Contact Finish | Gold Plated |
|
Fastening Type | Threaded Rear |
|
Mounting Style | Panel Mount |
|
Operating Temp Range (°C) | -25 ~ 80 |
|
Shell Finish | Brass with Nickel Plating |
|
Shell Size (mm) | 5 |
|
Shielding | No |
|
Technical Docs
DatasheetOther Resources
Connector Mating GuideAll Connectors Categories
Resources
Here to assist you at every stage of the design journey.