Specifications
Type | Description | |
---|---|---|
Connector 1 | Type C Plug |
|
Connector 2 | Type C Plug |
|
USB Standard | USB 2.0 |
|
Cable Length (mm) | 500 |
|
Wire Gauge (AWG) | 28 |
|
Cable Style | Round |
|
Shielding | Yes |
|
Jacket Material | PVC |
|
Voltage Rating (Vdc) | 30 |
|
Current Rating (A) | 3 |
|
Operating Temp Range (°C) | -20 ~ 80 |
|
Color | White |
|
Wire Diameter (mm) | 5.5 |
|
Technical Docs
DatasheetOther Resources
USB Cable Mating GuideAll Cable Assemblies Categories
Resources
Here to assist you at every stage of the design journey.