CMS-211337-24SP-X8

CMS-211337-24SP-X8
CMS-211337-24SP-X8 Alternate View

CMS-211337-24SP-X8

21 x 13 mm, Rectangular Frame, 2 W, 4 Ohm, Neodymium Magnet, Peek Cone, Solder Pad, IPX8, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 102 (2 W / 0.1 m)
Nominal Input (W) 2
Max Input (W) 2.2
Impedance (Ohms) 4
Resonance Freq. (Hz) 1100
Cone Type PEEK
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Mounting Style Solder Pads
IP Rating IPX8
Enclosed No
Dimensions LxWxH (in) 0.83 x 0.51 x 0.15
Dimensions LxWxH (mm) 21 x 13 x 3.7

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories