CMS-201438-058S

CMS-201438-058S
CMS-201438-058S Alternate View

CMS-201438-058S

20 x 14 x 3.8 mm, Oval Frame, 0.5 W, 8 Ohm, Neodymium Magnet, PEN Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 93 (0.5 W / 0.1 m)
Nominal Input (W) 0.5
Max Input (W) 1
Impedance (Ohms) 8
Resonance Freq. (Hz) 800
Cone Type PEN
Magnet Type Nd-Fe-B
Frame Shape Oval
Mounting Style Spring Contact
Enclosed No
Dimensions LxWxH (in) 0.79 x 0.55 x 0.15
Dimensions LxWxH (mm) 20 x 14 x 3.8

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories