CMS-1638-058S

CMS-1638-058S
CMS-1638-058S Alternate View

CMS-1638-058S

16 x 3.85 mm, Round Frame, 0.5 W, 8 Ohm, Neodymium Magnet, PPS Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 94 (0.5 W / 0.1 m)
Nominal Input (W) 0.5
Max Input (W) 0.8
Impedance (Ohms) 8
Resonance Freq. (Hz) 900
Cone Type PPS
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Spring Contact
Enclosed No
Dimensions LxWxH (in) 0.63 x 0.63 x 0.15
Dimensions LxWxH (mm) 16 x 16 x 3.85

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories