CES-20134-088PM
20 x 13 mm, Enclosed, Rectangular Case, 0.8 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker
Specifications
Type | Description | |
---|---|---|
S.P. Level (dB) | 91 (0.8 W / 0.1 m) |
|
Nominal Input (W) | 0.8 |
|
Max Input (W) | 1 |
|
Impedance (Ohms) | 8 |
|
Resonance Freq. (Hz) | 1300 |
|
Cone Type | PEEK |
|
Magnet Type | Nd-Fe-B |
|
Frame Shape | Rectangular |
|
Mounting Style | Wire Leads |
|
Enclosed | Yes |
|
Dimensions LxWxH (in) | 0.79 x 0.51 x 0.19 |
|
Dimensions LxWxH (mm) | 20 x 13 x 4.87 |
|
All Speakers Categories
Resources
Here to assist you at every stage of the design journey.