CMM-2718AB-38162W-TR

CMM-2718AB-38162W-TR
CMM-2718AB-38162W-TR Alternate View
CMM-2718AB-38162W-TR Alternate View

CMM-2718AB-38162W-TR

2.75 x 1.85 mm, Analog, Bottom Port, Surface Mount, 2 Vdc, -38 ±1 dB, MEMS Microphone

The CMM-2718AB-38162W-TR is an analog MEMS microphone boasting a wide frequency range from 20 to 20,000 Hz. Featuring a bottom port location, this MEMS microphone carries a sensitivity rating of 38 dB, a tight sensitivity tolerance of ±1 dB, and a signal-to-noise ratio of 62 dBA.

Datasheet

Specifications

Type Description
Select
Output Type Analog
Directivity Omnidirectional
Port Location Bottom
Sensitivity (dB) -38
Sensitivity Tolerance (dB) ±1
Curr. Consumption (µA) 150
Operating Voltage (Vdc) 1.5 ~ 3.6
Operating Freq. (Hz) 20 ~ 20000
Signal : Noise Ratio (dBA) 62
Termination Surface Mount
Shape Rectangular
Dimensions LxWxH (in) 0.11 x 0.07 x 0.03
Dimensions LxWxH (mm) 2.75 x 1.85 x 0.9
Sensitivity Reduction (dB) 1

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Microphones Categories