CPT-7502-65-SMT-TR

CPT-7502-65-SMT-TR
CPT-7502-65-SMT-TR Alternate View

CPT-7502-65-SMT-TR

7.5 mm, 3 Vo-p, 65 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 3
Input Type Vp-p
Sound Pressure (dB) 65
Mounting Style Surface Mount
Curr. Consumption (mA) 1
Operating Temp Range (°C) -40 ~ 85
Shape Square
Washable No
Dimensions LxWxH (mm) 7.5 x 7.5 x 2
Dimensions LxWxH (in) 0.3 x 0.3 x 0.07

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories