CPT-3084-85L100

CPT-3084-85L100
CPT-3084-85L100 Alternate View

CPT-3084-85L100

34.4 mm, 18 Vp-p, 85 dB, Wire Leads, Piezo Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 18
Input Type Vp-p
Sound Pressure (dB) 85
Mounting Style Wire Leads
Curr. Consumption (mA) 70
Operating Temp Range (°C) -40 ~ 105
Shape Round
Washable No
Dimensions LxWxH (mm) 34.4 x 34.4 x 8.4
Dimensions LxWxH (in) 1.35 x 1.35 x 0.33

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories