CMT-0945-85-SMT-TR

CMT-0945-85-SMT-TR
CMT-0945-85-SMT-TR Alternate View

CMT-0945-85-SMT-TR

9 mm, 3 Vo-p, 85 dB, Surface Mount, Magnetic Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 3
Input Type Vo-p
Sound Pressure (dB) 85
Mounting Style Surface Mount
Curr. Consumption (mA) 80
Operating Temp Range (°C) -40 ~ 85
Shape Round
Washable No
Dimensions LxWxH (mm) 9 x 9 x 4.5
Dimensions LxWxH (in) 0.35 x 0.35 x 0.18

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories