Specifications
Type | Description | |
---|---|---|
Driving Circuit | Yes |
|
Rated Voltage | 5 |
|
Input Type | Vdc |
|
Sound Pressure (dB) | 90 |
|
Mounting Style | Through Hole |
|
Curr. Consumption (mA) | 15 |
|
Rated Frequency (Hz) | 3500 |
|
Operating Temp Range (°C) | -35 ~ 75 |
|
Shape | Round |
|
Dimensions LxWxH (in) | 0.93 x 0.93 x 0.63 |
|
Illumination | No |
|
Washable | No |
|
Dimensions LxWxH (mm) | 23.5 x 23.5 x 16 |
|
All Buzzers Categories
Resources
Here to assist you at every stage of the design journey.