The PGNM2-S series of dc-dc converters offers 2 W of power, a 1:1 input range, and a wide operating temperature range of -40 to +105°C. Housed in a compact SIP package, this family of isolated modules is EN 60601-1 and UL 60601-1 certified, making it an ideal solution for medical instrumentation, consumer electronics, EV charging, and industrial electronics applications.
型号 | 输入电压 (Vdc) | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|---|
PGNM2-S12-D12-S | 10.8~13.2 | 2 | 12/ -12 | 0.083/ -0.083 | CE, UKCA, UL |
PGNM2-S12-D15-S | 10.8~13.2 | 2 | 15/ -15 | 0.067/ -0.067 | CE, UKCA, UL |
PGNM2-S12-D5-S | 10.8~13.2 | 2 | 5/ -5 | 0.2/ -0.2 | CE, UKCA, UL |
PGNM2-S12-D9-S | 10.8~13.2 | 2 | 9/ -9 | 0.111/ -0.111 | CE, UKCA, UL |
PGNM2-S12-S12-S | 10.8~13.2 | 2 | 12 | 0.167 | CE, UKCA, UL |
PGNM2-S12-S15-S | 10.8~13.2 | 2 | 15 | 0.133 | CE, UKCA, UL |
PGNM2-S12-S5-S | 10.8~13.2 | 2 | 5 | 0.4 | CE, UKCA, UL |
PGNM2-S12-S9-S | 10.8~13.2 | 2 | 9 | 0.222 | CE, UKCA, UL |
PGNM2-S15-D15-S | 13.5~16.5 | 2 | 15/ -15 | 0.067/ -0.067 | CE, UKCA, UL |
PGNM2-S15-D5-S | 13.5~16.5 | 2 | 5/ -5 | 0.2/ -0.2 | CE, UKCA, UL |
PGNM2-S15-D9-S | 13.5~16.5 | 2 | 9/ -9 | 0.111/ -0.111 | CE, UKCA, UL |
PGNM2-S15-S15-S | 13.5~16.5 | 2 | 15 | 0.133 | CE, UKCA, UL |
PGNM2-S15-S5-S | 13.5~16.5 | 2 | 5 | 0.4 | CE, UKCA, UL |
PGNM2-S24-D12-S | 21.6~26.4 | 2 | 12/ -12 | 0.083/ -0.083 | CE, UKCA, UL |
PGNM2-S24-D15-S | 21.6~26.4 | 2 | 15/ -15 | 0.067/ -0.067 | CE, UKCA, UL |
PGNM2-S24-D5-S | 21.6~26.4 | 2 | 5/ -5 | 0.2/ -0.2 | CE, UKCA, UL |
PGNM2-S24-D9-S | 21.6~26.4 | 2 | 9/ -9 | 0.111/ -0.111 | CE, UKCA, UL |
PGNM2-S24-S12-S | 21.6~26.4 | 2 | 12 | 0.167 | CE, UKCA, UL |
PGNM2-S24-S15-S | 21.6~26.4 | 2 | 15 | 0.133 | CE, UKCA, UL |
PGNM2-S24-S24-S | 21.6~26.4 | 2 | 24 | 0.083 | CE, UKCA, UL |
PGNM2-S24-S5-S | 21.6~26.4 | 2 | 5 | 0.4 | CE, UKCA, UL |
PGNM2-S24-S9-S | 21.6~26.4 | 2 | 9 | 0.222 | CE, UKCA, UL |