Desktop Adapters Feature GaN Technology in a Lighter, Smaller Package

01/28/2020


Desktop Adapters Feature GaN Technology in a Lighter, Smaller Package

CUI Inc today announced the addition of two GaN desktop ac-dc power supply series to its SDI product family. The SDI200G-U and SDI200G-UD offer 200 W of continuous power from a compact desktop package. These ac-dc supplies have been designed for a wide range of portable industrial and consumer products, where efficient power is needed in a lighter, smaller adapter package.

The SDI200G-U and SDI200G-UD comply with UL/EN/IEC 62368-1 and 60950-1 requirements. The adapters also meet the current average efficiency and no-load power specifications mandated by the US Department of Energy (DoE) under the Level VI standard and the European Union’s (EU) CoC Tier 2 directive for universal input voltage ranges; with up to a 250% increase in power density, no-load power consumption as low as 210 mW, and universal input voltage ranges of 90 ~ 264 Vac.

The SDI200G-U series offers a three prong (C14) inlet, while the SDI200G-UD features a two prong (C8) inlet. Measuring 5.91 x 2.13 x 1.3 in. (150 x 54 x 33 mm.), the compact new models are 32% smaller than the non GaN models.

The SDI200G-U and SDI200G-UD are available immediately with prices starting at $188.50 per unit at 5 pieces through distribution. Please contact CUI for OEM pricing or modified & custom designs.

For more information on GaN’s role within adapters, please visit CUI’s blog post, “How GaN Enables Smaller, More Efficient Power Supplies”.

  • Summary
  • Product name: SDI200G-U, SDI200G-UD
  • Availability: Stock to 16 weeks
  • Possible users: Industrial, ITE
  • Primary features: Compact package, high-power
  • Cost: $188.50 per unit at 5 pieces through distribution

Press Images

Web | Print
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink