CUI Unveils Four New Medical-Grade Isolated DC-DC Converters

11/14/2023


CUI Unveils Four New Medical-Grade Isolated DC-DC Converters

Tualatin, OR. [Nov 14, 2023] CUI Inc, a Bel group company, today announced the release of its PGNM-S & PGNP-S series of isolated dc-dc converters, specialized for medical instrumentation, consumer electronics, EV charging, and industrial electronics applications.

Offering 6000 Vac isolation with a 1:1 input voltage range, the series is certified to EN/BS EN/UL 60601-1 safety standards. The four SIP isolated dc-dc converters series are comprised of 1 W and 2 W power options. These converters can be used in temperature ranges from -40 up to +105°C and features continuous output short circuit protection and reinforced insulation.

  • PGNM1 – 1x MOPP, 2x MOOP
  • PGNM2 – 1x MOPP, 2x MOOP
  • PGNP1 – 2x MOPP
  • PGNP2 – 2X MOPP

The new PGNM-S and PGNP-S Series are available now.

  • Summary
  • Product series: PGNM1-S, PGNM2-S, PGNP1-S, PGNP2-S
  • Applications:  Medical, Industrial
  • Distribution availability:  Digikey, Mouser, and Farnell Electronics

About Bel

CUI Inc is a Bel group company (NASDAQ: BELFA and BELFB). Bel designs, manufactures and markets a broad array of products that include circuit protection, connectors, cable assemblies, discrete components, magnetics and power supplies. The company serves a global market and operates facilities around the world.

Media Contact:

Theresa Schroeder
Theresa.Schroeder@belf.com


Press Images

Web | Print
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink