CUI Inc Expands Encapsulated Power Supplies Line with a Variety of Mounting Styles

10/27/2020


CUI Inc Expands Encapsulated Power Supplies Line with a Variety of Mounting Styles

CUI Inc today announced a significant expansion of its PSK product family, with the addition of 12 internal ac-dc series. The new compact internal ac-dc power supplies are all available in board, chassis, or DIN rail mounting styles.

New Series

  • PSK-5W: 5 watt encapsulated ac-dc power supplies
  • PSK-10W: 10 watt encapsulated ac-dc power supplies
  • PSK-15W: 15 watt encapsulated ac-dc power supplies
  • PSK-25W: 25 watt encapsulated ac-dc power supplies

Features and Benefits

  • 5 to 25 W of continuous power
  • Wide input voltage range
  • UL/EN/IEC 62368-1 certified
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions
  • -40 to 85°C operating temperature range
  • Board, chassis, and DIN rail mounting styles

These compact internal ac-dc power supplies are ideal for a wide range of industrial control and automation applications. They are also IEC 62368-1 certified for ICT and AV equipment, future-proofing designs past December 20, 2020, when the EN 60950/60065 standards are no longer valid in Europe.

The PSK-5W, PSK-10W, PSK-15W, and PSK-25W series are widely available online through CUI’s distribution partners. Please contact CUI for OEM & volume pricing or modified & custom designs.

  • Summary
  • Product series: PSK-5W, PSK-10W, PSK-15W, PSK-25W
  • Availability: Stock to 10 weeks
  • Possible applications: Industrial Control, Automation
  • Distribution availability: Digi-Key, Mouser, Arrow
  • Cost: Starting at $8.96 for a single unit through distribution

Press Images

Web | Print
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink